OTP63BA3M Enclosed Switch Disconnector
Out of stock
Product Id
1SCA022401R3780
Encl. Switch Disconnector, 3-p. 415V AC23 75A, 37kW. Plastic enclosure. IP65. RedYellow Selector handle. Interlocked cover. Defeatable interlocking. The enclosure in the OTP series is using a rigid glass reinforced polycarbonate enclosure. The enclosure is UV protected, protected against low-pressure water jets (IP65), and hence built for outdoor and indoor use. The cable entries are threaded and have knock out holes for 2 parallell cables and one control cable, both from top and bottom. The handle is padlockable and made for three padlocks. The cover is interlocked. The interlocking can be by-passed, for thermographing etc. The switch is made for 5 wire system, and have a fixed neutral terminal and PE terminal.
More about OTP63BA3M Enclosed Switch Disconnector
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Enclosed Switch-Disconnectors |
Compatibility | OT |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
Rated Impulse Withstand Voltage (Uimp) | 1.5 kilovolt |
Rated Operational Voltage | Main Circuit 750 volt |
Standards | IEC 60947-1, -3 |
Number Of Poles | 3 |
Package Gross Weight | 1.6 kilogram |
Product Range | Switch Disconnector & COS |
Invoice Description | OTP63BA3M Enclosed Switch Disconnector |
Package Height | 148 millimetre |
Package Length | 222 millimetre |
Package Width | 162 millimetre |
Extended Product Type | OTP63BA3M |
Rated Short-time Withstand Current (Icw) | for 1 s 1.5 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85363030 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review