Energy Distribution
OTZW10 MECHANICAL INTERLOCK
Out of stock
Product Id
1SCA022431R5280
OTZW10 MECHANICAL INTERLOCK
More about OTZW10 MECHANICAL INTERLOCK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 1 kilogram |
| Package Height | 50 millimetre |
| Package Length | 210 millimetre |
| Package Width | 50 millimetre |
| Product Class | Accessories |
| Size | W10 |
| Invoice Description | OTZW10 MECHANICAL INTERLOCK |
| Extended Product Type | OTZW10 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


