Energy Distribution
OA3G01 AUXILIARY CONTACT
₹502.00
Product Id
1SCA022456R7410
OA3G01 AUXILIARY CONTACT
More about OA3G01 AUXILIARY CONTACT
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 0.035 kilogram |
| Package Height | 30 millimetre |
| Package Length | 40 millimetre |
| Package Width | 11 millimetre |
| Product Class | Accessories |
| Size | 1 |
| Invoice Description | OA3G01 AUXILIARY CONTACT |
| Extended Product Type | OA3G01 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹502.00 + ₹50.00 shipping | ||||
| ₹501.62 + ₹100.00 shipping | ||||
| ₹537.00 + ₹70.00 shipping | ||||
| ₹515.00 + ₹100.00 shipping | ||||
| ₹457.00 + ₹250.00 shipping | ||||
| ₹643.10 + ₹120.00 shipping | ||||
| ₹707.41 + ₹70.00 shipping |
| Product Catalog | Click Here |
|---|---|
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹502.00 + ₹50.00 shipping | ||||
| ₹501.62 + ₹100.00 shipping | ||||
| ₹537.00 + ₹70.00 shipping | ||||
| ₹515.00 + ₹100.00 shipping | ||||
| ₹457.00 + ₹250.00 shipping | ||||
| ₹643.10 + ₹120.00 shipping | ||||
| ₹707.41 + ₹70.00 shipping |
Write Your Own Review


