Energy Distribution
OTS125T3P TERMINAL SHROUD
Out of stock
Product Id
1SCA022491R9890
OTS125T3P TERMINAL SHROUD
More about OTS125T3P TERMINAL SHROUD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.31 kilogram |
| Package Height | 120 millimetre |
| Package Length | 150 millimetre |
| Package Width | 150 millimetre |
| Product Class | Accessories |
| Invoice Description | OTS125T3P TERMINAL SHROUD |
| Extended Product Type | OTS125T3P |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


