Energy Distribution
OT200KAUR3AZ Safety switch
Out of stock
Product Id
1SCA022513R1090
Safety switch, 3-p. 415V AC23 200A, 110kW. Mounted auxiliary contact: 2NO1NC. Steel sheet enclosure. IP65. RedYellow Pistol handle. Interlocked cover. Defeatable interlocking. The enclosed switch is using a galvanised steel enclosure, with polyester coating. It is suitable for outdoor use with respect to UV light and ingress protection. The enclosure have inbuilt gas pressure relief function to protect the user in case of an internal arc. The door is earthed via the hinges. The enclosure is prepared for single and parallell cables. Cable entry types can be blank , ring-flange or C-flange type (FL21), with different cable configuration, like top/bottom or bottom/bottom. The handle is padlockable for 3 padlocks, cover is interlocked, and interlock function can be bypassed for thermographing.
More about OT200KAUR3AZ Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 22.6 kilogram |
| Package Height | 325 millimetre |
| Package Length | 710 millimetre |
| Package Width | 415 millimetre |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OT200KAUR3AZ Safety switch |
| Extended Product Type | OT200KAUR3AZ |
| Total GST Percentage | 18.00 |
| HSN Number | 85363090 |
Write Your Own Review


