Energy Distribution
OTL16T3M Safety switch
Out of stock
Product Id
1SCA022612R9810
Safety switch, 3-p. 415V AC23 16A, 7.5kW. Mounted auxiliary contact: 1NO0NC. Steel sheet enclosure. IP65. Black Selector handle. Interlocked cover. Defeatable interlocking. The enclosure of the OTL series is made of rigid alu-zinc coated steel with polyester powder coating. The enclosure has a hinged door, with door lock. The cover is interlocked, and can not be opened when switch is on. The interlock function can be defeated for thermographing. Suitable for outdoor use with respect to exposure to Ultraviolet Light, Water exposure and Immersion in accordance with UL746C. The cable entries are of knock out types. PE terminal included.
More about OTL16T3M Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Class | Enclosed Safety Switches |
| Compatibility | OT |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Number Of Poles | 3 |
| Package Gross Weight | 1.72 kilogram |
| Product Range | OT |
| Invoice Description | OTL16T3M Safety switch |
| Package Height | 148 millimetre |
| Package Length | 222 millimetre |
| Package Width | 162 millimetre |
| Extended Product Type | OTL16T3M |
| Rated Short-time Withstand Current (Icw) | for 1 s 0.5 kiloampere |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
| Country of origin | Bulgaria (BG) - Imported by ABB India Limited |
Write Your Own Review


