Energy Distribution
OTL36T3M Safety switch
Out of stock
Product Id
1SCA022613R0060
Safety switch, 3-p. 415V AC23 45A, 22kW. Mounted auxiliary contact: 1NO0NC. Steel sheet enclosure. IP65. Black Selector handle. Interlocked cover. Defeatable interlocking. The enclosure of the OTL series is made of rigid alu-zinc coated steel with polyester powder coating. The enclosure has a hinged door, with door lock. The cover is interlocked, and can not be opened when switch is on. The interlock function can be defeated for thermographing. Suitable for outdoor use with respect to exposure to Ultraviolet Light, Water exposure and Immersion in accordance with UL746C. The cable entries are of knock out types. PE terminal included.
More about OTL36T3M Safety switch
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Bulgaria (BG) - Imported by ABB India Limited |
| Package Gross Weight | 2 kilogram |
| Package Height | 148 millimetre |
| Package Length | 222 millimetre |
| Package Width | 162 millimetre |
| Product Class | Enclosed Safety Switches |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 750 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 1.5 kiloampere |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-1, -3 |
| Invoice Description | OTL36T3M Safety switch |
| Extended Product Type | OTL36T3M |
| Total GST Percentage | 18.00 |
| HSN Number | 85363030 |
Write Your Own Review


