Energy Distribution
OFAF000H32 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R0910
OFAF000H32 HRC Fuse Link Size NH000, gG
More about OFAF000H32 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Rated Current El ED (In) | 32A |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 1.134 kilogram |
| Package Height | 53 millimetre |
| Package Length | 79 millimetre |
| Package Width | 21 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Fuse Type | gG |
| Fuse Size | NH000 |
| Invoice Description | OFAF000H32 HRC FUSE LINK |
| Extended Product Type | OFAF000H32 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361050 |
Write Your Own Review


