Energy Distribution
OFAF00H160 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R1710
Fuselink, rated current 160A, size NH00, rated voltage 500VAC / 250VDC, utilization category gG, rated breaking capacity 120 kA (AC) / 80 (kA DC)
More about OFAF00H160 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Hungary - Imported by ABB India Limited |
| Package Gross Weight | 0.567 kilogram |
| Package Height | 60 millimetre |
| Package Length | 79 millimetre |
| Package Width | 30 millimetre |
| Rated Voltage (Ur) | 500 volt |
| Standards | IEC 60269 |
| Fuse Type | gG |
| Fuse Size | NH00 |
| Invoice Description | OFAF00H160 HRC FUSE LINK |
| Extended Product Type | OFAF00H160 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361090 |
Write Your Own Review


