Energy Distribution
OFAF3H800 HRC FUSE LINK
Out of stock
Product Id
1SCA022627R7240
OFAF3H800 HRC Fuse Link Size NH3, gG
More about OFAF3H800 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 0.945 kilogram |
| Package Height | 84 millimetre |
| Package Length | 150 millimetre |
| Package Width | 70 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Standards | IEC 60269 |
| Fuse Type | gG |
| Fuse Size | NH3 |
| Invoice Description | OFAF3H800 HRC FUSE LINK |
| Extended Product Type | OFAF3H800 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361090 |
Write Your Own Review


