Energy Distribution
OFAF0H200 HRC FUSE LINK
₹1,017.00
Product Id
1SCA022629R5140
OFAF0H200 HRC Fuse Link Size NH0, gG
More about OFAF0H200 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Rated Current El ED (In) | 200A |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 0.945 kilogram |
| Package Height | 60 millimetre |
| Package Length | 125 millimetre |
| Package Width | 40 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Fuse Type | gG |
| Fuse Size | NH0 |
| Invoice Description | OFAF0H200 HRC FUSE LINK |
| Extended Product Type | OFAF0H200 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361090 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,017.00 + ₹100.00 shipping | ||||
| ₹1,017.04 + ₹100.00 shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹1,017.00 + ₹100.00 shipping | ||||
| ₹1,017.04 + ₹100.00 shipping |
Write Your Own Review


