Energy Distribution
OFAX4AS33 HANDLE FUSE BASE
Out of stock
Product Id
1SCA022631R2680
Fuse Base, Size 4a, Full protection IP 20, 3-pole
More about OFAX4AS33 HANDLE FUSE BASE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Number Of Poles | 3 |
| Country of Origin | Germany (DE) - Imported by ABB India Limited |
| Mounting Type | Baseplate |
| Package Gross Weight | 13 kilogram |
| Package Height | 270 millimetre |
| Package Length | 390 millimetre |
| Package Width | 350 millimetre |
| Product Class | Fuse Bases |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Insulation Voltage (Ui) | 800 volt |
| Standards | IEC |
| Fuse Size | NH4a |
| Invoice Description | OFAX4AS33 HANDLE FUSE BASE |
| Extended Product Type | OFAX4AS33 |
| Total GST Percentage | 18.00 |
| HSN Number | 85381000 |
Write Your Own Review


