Energy Distribution
OFAF4AH500 HRC FUSE LINK
Out of stock
Product Id
1SCA022637R3980
OFAF4AH500 HRC Fuse Link Size NH4, gG
More about OFAF4AH500 HRC FUSE LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 2.1 kilogram |
| Package Height | 110 millimetre |
| Package Length | 230 millimetre |
| Package Width | 160 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Standards | IEC 60269 |
| Fuse Type | gG |
| Fuse Size | NH4a |
| Invoice Description | OFAF4AH500 HRC FUSE LINK |
| Extended Product Type | OFAF4AH500 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361090 |
Write Your Own Review


