Energy Distribution
OTZW24 MECHANICAL INTERLOCK
Out of stock
Product Id
1SCA022639R5610
OTZW24 MECHANICAL INTERLOCK
More about OTZW24 MECHANICAL INTERLOCK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.078 kilogram |
| Package Height | 160 millimetre |
| Package Length | 230 millimetre |
| Package Width | 73 millimetre |
| Product Class | Accessories |
| Size | W24 |
| Invoice Description | OTZW24 MECHANICAL INTERLOCK |
| Extended Product Type | OTZW24 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


