Energy Distribution
OFAF000AM4 HANDLE FUSE
Out of stock
Product Id
1SCA022652R0440
OFAF000AM4 HRC Fuse Link Size NH000, aM
More about OFAF000AM4 HANDLE FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 1.134 kilogram |
| Package Height | 60 millimetre |
| Package Length | 85 millimetre |
| Package Width | 70 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 500 volt |
| Standards | IEC 60269 |
| Fuse Size | NH000 |
| Invoice Description | OFAF000AM4 HANDLE FUSE |
| Extended Product Type | OFAF000AM4 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361010 |
Write Your Own Review


