Energy Distribution
OFAA1AM100 HANDLE FUSE
Out of stock
Product Id
1SCA022701R2310
OFAA1AM100 HRC Fuse Link Size NH1, aM
More about OFAA1AM100 HANDLE FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | Fuse Links |
| Country of Origin | Hungary (HU) - Imported by ABB India Limited |
| Package Gross Weight | 0.882 kilogram |
| Package Height | 70 millimetre |
| Package Length | 140 millimetre |
| Package Width | 95 millimetre |
| Product Class | Fuse Links |
| Rated Voltage (Ur) | 690 volt |
| Standards | IEC 60269 |
| Fuse Size | NH1 |
| Invoice Description | OFAA1AM100 HANDLE FUSE |
| Extended Product Type | OFAA1AM100 |
| Total GST Percentage | 18.00 |
| HSN Number | 85361090 |
Write Your Own Review


