Energy Distribution
OEA28 MODULE FOR AUX.CONTACTS
₹456.07
+ ₹70.00 shipping
Product Id
1SCA022714R8810
OEA28 MODULE FOR AUX.CONTACTS
More about OEA28 MODULE FOR AUX.CONTACTS
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OS/OESA |
Package Gross Weight | 0.065 kilogram |
Product Range | OS-OESA |
Invoice Description | OEA28 MODULE FOR AUX.CONTACTS |
Package Height | 20 millimetre |
Package Length | 70 millimetre |
Package Width | 100 millimetre |
Extended Product Type | OEA28 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹456.07
+ ₹70.00 shipping
|
|
||
|
₹456.66
Free delivery
|
|
||
|
₹554.00
+ ₹70.00 shipping
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹456.07
+ ₹70.00 shipping
|
|
||
|
₹456.66
Free delivery
|
|
||
|
₹554.00
+ ₹70.00 shipping
|
|
Write Your Own Review