Energy Distribution
OT315E04P SWITCH-DISCONNECTOR
₹16,612.51
Product Id
1SCA022719R1730
4-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
More about OT315E04P SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 4 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 4.2 kilogram, 9.3 pound |
| Package Height | 155 millimetre, 6.1 inch |
| Package Length | 260 millimetre, 10.2 inch |
| Package Width | 220 millimetre, 8.7 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 |
| Invoice Description | OT315E04P SWITCH-DISCONNECTOR |
| Extended Product Type | OT315E04P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹16,612.51 Free delivery | ||||
| ₹19,035.17 + <span class="price">₹190.00</span> shipping |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹16,612.51 Free delivery | ||||
| ₹19,035.17 + <span class="price">₹190.00</span> shipping |
Write Your Own Review


