Energy Distribution
OS200D30 SWITCH FUSE
Out of stock
Product Id
1SCA022720R0070
Switch Fuses,Front Operated,3-pole,30 (Right Side),DIN,0,Handle and shaft not included,
More about OS200D30 SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 3.1 kilogram |
| Package Height | 170 millimetre |
| Package Length | 270 millimetre |
| Package Width | 230 millimetre |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
| Standards | IEC 60947-3 |
| Fuse Size | NH0 |
| Invoice Description | OS200D30 SWITCH FUSE |
| Extended Product Type | OS200D30 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


