Energy Distribution
OT200U03 SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA022723R0220
3-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
More about OT200U03 SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 600 volt |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.6 kilogram |
| Package Height | 110 millimetre |
| Package Length | 290 millimetre |
| Package Width | 190 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 / UL 98 / CSA C22.2 NO.4 |
| Invoice Description | OT200U03 SWITCH-DISCONNECTOR |
| Extended Product Type | OT200U03 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


