Energy Distribution
OT200U04 SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA022723R0490
4-pole, front operated, base mounted non-fusible diconnect switch, handle and shaft are not included, terminal bolt kit included
More about OT200U04 SWITCH-DISCONNECTOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | Main Circuit 1000 volt |
Standards | IEC 60947-3 / UL 98 / CSA C22.2 NO.4 |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 2 kilogram |
Product Range | OT |
Invoice Description | OT200U04 SWITCH-DISCONNECTOR |
Package Height | 110 millimetre |
Package Length | 290 millimetre |
Package Width | 190 millimetre |
Max Operating Voltage UL/CSA | 600 volt |
Extended Product Type | OT200U04 |
Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review