Energy Distribution
OS200D04FP SWITCH FUSE
Out of stock
Product Id
1SCA022725R4750
Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,0,Handle and shaft included,Switched - Fusible Pole
More about OS200D04FP SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Insulation Voltage (Ui) | 1000 volt |
Product Class | Switch Fuses |
Fuse Size | NH0 |
Standards | IEC 60947-3 |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 4 |
Mounting Type | Base mounting |
Package Gross Weight | 4.3 kilogram |
Product Range | OS-OESA |
Invoice Description | OS200D04FP SWITCH FUSE |
Package Height | 170 millimetre |
Package Length | 270 millimetre |
Package Width | 230 millimetre |
Extended Product Type | OS200D04FP |
Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review