Energy Distribution
OSS250G1L TERMINAL SHROUD
Out of stock
Product Id
1SCA022727R5080
OSS250G1L TERMINAL SHROUD
More about OSS250G1L TERMINAL SHROUD
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.004 kilogram |
| Package Height | 100 millimetre |
| Package Length | 100 millimetre |
| Package Width | 200 millimetre |
| Product Class | OS Accessories |
| Invoice Description | OSS250G1L TERMINAL SHROUD |
| Extended Product Type | OSS250G1L |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


