Energy Distribution
OT200E02P SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA022751R1400
2-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
More about OT200E02P SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 2 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 1.2 kilogram, 2.6 pound |
| Package Height | 145 millimetre, 5.7 inch |
| Package Length | 190 millimetre, 7.5 inch |
| Package Width | 170 millimetre, 6.7 inch |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 |
| Invoice Description | OT200E02P SWITCH-DISCONNECTOR |
| Extended Product Type | OT200E02P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


