Energy Distribution
OS200D02P SWITCH FUSE
Out of stock
Product Id
1SCA022759R9220
Switch Fuses,Front Operated,2-pole,02 (Left Side),DIN,0,Handle and shaft included,
More about OS200D02P SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Voltage (Ur) | 500 volt |
Product Class | Switch Fuses |
Rated Current (In) | Main Circuit 200A |
Fuse Type | DIN |
Standards | IEC 60947-3 |
Rated Operational Voltage | 500 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 2 |
Mounting Type | Base mounting |
Package Gross Weight | 2.7 kilogram, 6 pound |
Product Range | OS-OESA |
Invoice Description | OS200D02P SWITCH FUSE |
Package Height | 170 millimetre, 6.7 inch |
Package Length | 270 millimetre, 10.6 inch |
Package Width | 230 millimetre, 9.1 inch |
Extended Product Type | OS200D02P |
Rated Short-time Withstand Current (Icw) | for 1 s 8 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
RoHS Information | Click Here |
CCC Certificate | Click Here |
Write Your Own Review