Energy Distribution
OTZC23 Bridging bars
Out of stock
Product Id
1SCA022767R7120
OTZC23 MOUNTING PIECE 3-POLE
More about OTZC23 Bridging bars
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Bridging bars |
Compatibility | OT |
Size | 23 |
Package Gross Weight | 0.6 kilogram |
Product Range | OT |
Invoice Description | OTZC23 Bridging bars |
Package Height | 25 millimetre |
Package Length | 87 millimetre |
Package Width | 75 millimetre |
Extended Product Type | OTZC23 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review