Energy Distribution
OXN400 DETACHABLE NEUTRAL LINK
Out of stock
Product Id
1SCA022770R3060
Detachable, mountable separately to the base plate
More about OXN400 DETACHABLE NEUTRAL LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.86 kilogram |
| Package Height | 82 millimetre |
| Package Length | 260 millimetre |
| Package Width | 123 millimetre |
| Product Class | Accessories |
| Size | 400 |
| Invoice Description | OXN400 DETACHABLE NEUTRAL LINK |
| Extended Product Type | OXN400 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


