Energy Distribution
OT630E03C CHANGE-OVER SWITCH
Out of stock
Product Id
1SCA022785R4430
630A, 3 pole manual change-over switch. Handle and shaft has to be ordered separately.
More about OT630E03C CHANGE-OVER SWITCH
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Change-over switch |
Compatibility | OT |
Rated Insulation Voltage (Ui) | 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | 1000 volt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 18.14 kilogram |
Product Range | OT |
Invoice Description | OT630E03C CHANGE-OVER SWITCH |
Package Height | 330 millimetre |
Package Length | 560 millimetre |
Package Width | 310 millimetre |
Extended Product Type | OT630E03C |
Rated Short-time Withstand Current (Icw) | for 1 s 20 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review