Energy Distribution
OS400B02P SWITCH FUSE
Out of stock
Product Id
1SCA022813R7220
Switch Fuses,Front Operated,2-pole,02 (Left Side),British Standard,B1-B4,Handle and shaft included,
More about OS400B02P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 2 |
| Rated Current El ED (In) | Main Circuit 400A |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 5.4 kilogram, 11.9 pound |
| Package Height | 206 millimetre, 8.11 inch |
| Package Length | 270 millimetre, 10.63 inch |
| Package Width | 240 millimetre, 9.45 inch |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 14 kiloampere rms |
| Rated Voltage (Ur) | 500 volt |
| Rated Operational Voltage | 500 volt |
| Standards | IEC 60947-3 |
| Fuse Type | BS |
| Fuse Size | B1-B4 |
| Invoice Description | OS400B02P SWITCH FUSE |
| Extended Product Type | OS400B02P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


