Energy Distribution
OHB45J6E311 Handle
₹2,365.90
Product Id
1SCA022817R2130
OHB45J6E311 PISTOL HANDLE
More about OHB45J6E311 Handle
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 0.074 kilogram |
| Package Height | 70 millimetre |
| Package Length | 80 millimetre |
| Package Width | 50 millimetre |
| Product Class | Accessories |
| Invoice Description | OHB45J6E311 Handle |
| Extended Product Type | OHB45J6E311 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,365.90 + <span class="price">₹100.00</span> shipping |
| Product Catalog | Click Here |
|---|
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹2,365.90 + <span class="price">₹100.00</span> shipping |
Write Your Own Review


