Energy Distribution
OS630D12 SWITCH FUSE
Out of stock
Product Id
1SCA022825R3720
Switch Fuses,Front Operated,3-pole,12 (Between the Poles),DIN,3,Handle and shaft not included,
More about OS630D12 SWITCH FUSE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OS/OESA |
Rated Insulation Voltage (Ui) | 1000 volt |
Product Class | Switch Fuses |
Fuse Size | NH3 |
Standards | IEC 60947-3 |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 15.17 kilogram |
Product Range | OS-OESA |
Invoice Description | OS630D12 SWITCH FUSE |
Package Height | 260 millimetre |
Package Length | 365 millimetre |
Package Width | 328 millimetre |
Extended Product Type | OS630D12 |
Rated Short-time Withstand Current (Icw) | for 1 s 18 kiloampere rms |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review