Energy Distribution
OXN800S DETACHABLE NEUTRAL LINK
Out of stock
Product Id
1SCA022831R4880
Mounting with screws (included) onto either side of the switch (OXN250 to OS200...250) or on the base plate (OXN250...1250.
More about OXN800S DETACHABLE NEUTRAL LINK
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 1.2 kilogram |
| Package Height | 95 millimetre |
| Package Length | 285 millimetre |
| Package Width | 183 millimetre |
| Product Class | OS Accessories |
| Size | 800 |
| Invoice Description | OXN800S DETACHABLE NEUTRAL LINK |
| Extended Product Type | OXN800S |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


