Energy Distribution
OT1250E03P SWITCH-DISCONNECTOR
₹47,088.00
Product Id
1SCA022860R6230
3-pole, front operated, base mounted switch-diconnector with black IP65 handle and shaft, terminal bolt kit included
More about OT1250E03P SWITCH-DISCONNECTOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | Main Circuit 1000 volt |
Standards | IEC 60947-3 |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 16.9 kilogram |
Product Range | OT |
Invoice Description | OT1250E03P SWITCH-DISCONNECTOR |
Package Height | 170 millimetre |
Package Length | 435 millimetre |
Package Width | 400 millimetre |
Extended Product Type | OT1250E03P |
Rated Short-time Withstand Current (Icw) | for 1 s 50 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹47,088.00
Free delivery
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹47,088.00
Free delivery
|
|
Write Your Own Review