Energy Distribution
OTZC44 Bridging bars
Out of stock
Product Id
1SCA022868R0800
OTZC44 MOUNTING PIECE 4-POLE
More about OTZC44 Bridging bars
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 5.6 kilogram |
| Package Height | 50 millimetre |
| Package Length | 200 millimetre |
| Package Width | 136 millimetre |
| Product Class | Bridging bars |
| Size | 44 |
| Invoice Description | OTZC44 Bridging bars |
| Extended Product Type | OTZC44 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


