Energy Distribution
OHB200J12PE011 Handle
Out of stock
Product Id
1SCA022873R4230
OHB200J12PE011 PISTOL HANDLE
More about OHB200J12PE011 Handle
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Color | Black |
| Package Gross Weight | 0.6 kilogram |
| Package Height | 50 millimetre |
| Package Length | 200 millimetre |
| Package Width | 69 millimetre |
| Product Class | Accessories |
| Invoice Description | OHB200J12PE011 Handle |
| Extended Product Type | OHB200J12PE011 |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
| Product Catalog | Click Here |
|---|
Write Your Own Review


