Energy Distribution
OTB1600/6 PHASE BARRIER
₹3,559.00
Product Id
1SCA100768R1001
OTB1600/6 PHASE BARRIER
More about OTB1600/6 PHASE BARRIER
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.5 kilogram |
Product Range | OT |
Invoice Description | OTB1600/6 PHASE BARRIER |
Package Height | 372 millimetre |
Package Length | 167 millimetre |
Package Width | 3 millimetre |
Extended Product Type | OTB1600/6 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,559.00
Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,559.00
Free delivery
|
|
Write Your Own Review