Energy Distribution
OXS6X85 SHAFT
Out of stock
Product Id
1SCA101647R1001
OXS6X85 SHAFT for selector handle
More about OXS6X85 SHAFT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 6X |
Package Gross Weight | 0.023 kilogram |
Product Range | OT |
Invoice Description | OXS6X85 SHAFT |
Package Height | 6 millimetre |
Package Length | 85 millimetre |
Package Width | 6 millimetre |
Extended Product Type | OXS6X85 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review