Energy Distribution
OT100FT3 SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA105023R1001
3-pole, front operated, door mounted, switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
More about OT100FT3 SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Number Of Poles | 3 |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Max Operating Voltage UL/CSA | 600 volt |
| Mounting Type | Door mounting |
| Package Gross Weight | 0.44 kilogram |
| Package Height | 79 millimetre |
| Package Length | 112 millimetre |
| Package Width | 81 millimetre |
| Product Class | Switch-disconnectors |
| Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
| Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere |
| Rated Operational Voltage | Main Circuit 750 volt |
| Standards | IEC 60947-3 / UL 98 / CSA C22.2 NO.4 |
| Invoice Description | OT100FT3 SWITCH-DISCONNECTOR |
| Extended Product Type | OT100FT3 |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Product Catalog | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


