Energy Distribution
OT125F3 SWITCH-DISCONNECTOR
₹3,547.00
+ ₹70.00 shipping
Product Id
1SCA105033R1001
3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with front protected clamp terminals, handle and shaft are not included
More about OT125F3 SWITCH-DISCONNECTOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Switch-disconnectors |
Compatibility | OT |
Rated Impulse Withstand Voltage (Uimp) | 8 kilovolt |
Rated Operational Voltage | Main Circuit 750 volt |
Standards | IEC 60947-3 |
Number Of Poles | 3 |
Mounting Type | Base mounting |
Package Gross Weight | 0.39 kilogram |
Product Range | OT |
Invoice Description | OT125F3 SWITCH-DISCONNECTOR |
Package Height | 86 millimetre |
Package Length | 112 millimetre |
Package Width | 81 millimetre |
Max Operating Voltage UL/CSA | 600 volt |
Extended Product Type | OT125F3 |
Rated Short-time Withstand Current (Icw) | for 1 s 2.5 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,547.00
+ ₹70.00 shipping
|
|
RoHS Information | Click Here |
---|---|
Declaration of Conformity - CE | Click Here |
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹3,547.00
+ ₹70.00 shipping
|
|
Write Your Own Review