Energy Distribution
OHBS2RJ HANDLE
Out of stock
Product Id
1SCA105232R1001
OHBS2RJ SELECTOR HANDLE
More about OHBS2RJ HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 2RJ |
Package Gross Weight | 0.06 kilogram |
Product Range | OT |
Invoice Description | OHBS2RJ HANDLE |
Package Height | 44 millimetre |
Package Length | 65 millimetre |
Package Width | 65 millimetre |
Extended Product Type | OHBS2RJ |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review