Energy Distribution
OS1250D04N2P SWITCH FUSE
Out of stock
Product Id
1SCA105248R1001
Switch Fuses,Front Operated,4-pole,04 (Left Side),DIN,4,Handle and shaft included,Switched - With Solid Link
More about OS1250D04N2P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OS-OESA |
| Number Of Poles | 4 |
| Rated Current El ED (In) | Main Circuit 1250A |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Mounting Type | Base mounting |
| Package Gross Weight | 38.085 kilogram, 83.96 pound |
| Package Height | 385 millimetre, 15.16 inch |
| Package Length | 584 millimetre, 22.99 inch |
| Package Width | 394 millimetre, 15.51 inch |
| Product Class | Switch Fuses |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 40 kiloampere rms |
| Rated Voltage (Ur) | 500 volt |
| Rated Operational Voltage | 500 volt |
| Standards | IEC 60947-3 |
| Fuse Type | DIN |
| Fuse Size | 4 |
| Invoice Description | OS1250D04N2P SWITCH FUSE |
| Extended Product Type | OS1250D04N2P |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| CCC Certificate | Click Here |
|---|---|
| Declaration of Conformity - CE | Click Here |
| RoHS Information | Click Here |
Write Your Own Review


