Energy Distribution
OHGS2AJ HANDLE
Out of stock
Product Id
1SCA105265R1001
OHGS2AJ HANDLE
More about OHGS2AJ HANDLE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Lithuania (LT) - Imported by ABB India Limited |
| Package Gross Weight | 0.06 kilogram |
| Package Height | 48 millimetre |
| Package Length | 65 millimetre |
| Package Width | 65 millimetre |
| Product Class | Accessories |
| Size | 2AJ |
| Invoice Description | OHGS2AJ HANDLE |
| Extended Product Type | OHGS2AJ |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


