Energy Distribution
OHGS2AJ1 Handle
Out of stock
Product Id
1SCA105266R1001
Selector type handle. Indication I-O and ON-OFF, for shaft diameter 6 mm, door drilling 22.5 mm. IP 65 handles, padlockable with max. 3 padlocks with bail diameter 5...8 mm, door interlock in ONposition, NEMA 1, 3R, 12, grey, OT16...125F
More about OHGS2AJ1 Handle
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Package Gross Weight | 0.1 kilogram |
Product Range | OT |
Invoice Description | OHGS2AJ1 Handle |
Package Height | 48 millimetre |
Package Length | 65 millimetre |
Package Width | 65 millimetre |
Extended Product Type | OHGS2AJ1 |
Total GST Percentage | 18.00 |
HSN Number | 85381000 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review