Energy Distribution
OHSS2AJ Handle
Out of stock
Product Id
1SCA105278R1001
For shaft diameter 6 mm, door drilling 22.5 mm. Indication I-O and ON-OFF. IP65 handles, NEMA 1, 3R, 12
More about OHSS2AJ Handle
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 0.072 kilogram |
| Package Height | 50 millimetre |
| Package Length | 50 millimetre |
| Package Width | 50 millimetre |
| Product Class | Accessories |
| Invoice Description | OHSS2AJ Handle |
| Extended Product Type | OHSS2AJ |
| Total GST Percentage | 18.00 |
| HSN Number | 85389099 |
Write Your Own Review


