Energy Distribution
OHYS2AJ HANDLE
Out of stock
(Inclusive of 18.00% GST)
Product Id
1SCA105296R1001
OHYS2AJ HANDLE
More about OHYS2AJ HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 2AJ |
Package Gross Weight | 0.08 kilogram |
Product Range | OT |
Invoice Description | OHYS2AJ HANDLE |
Package Height | 48 millimetre |
Package Length | 65 millimetre |
Package Width | 65 millimetre |
Extended Product Type | OHYS2AJ |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Lithuania (LT) - Imported by ABB India Limited |
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Write Your Own Review