Energy Distribution
OHYS2RJ HANDLE
Product Id
1SCA105323R1001
OHYS2RJ HANDLE
More about OHYS2RJ HANDLE
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 2RJ |
Package Gross Weight | 0.08 kilogram |
Product Range | OT |
Invoice Description | OHYS2RJ HANDLE |
Package Height | 44 millimetre |
Package Length | 65 millimetre |
Package Width | 65 millimetre |
Extended Product Type | OHYS2RJ |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Lithuania (LT) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹650.00
+ ₹70.00 shipping
|
|
Declaration of Conformity - CE | Click Here |
---|---|
Product Catalog | Click Here |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹650.00
+ ₹70.00 shipping
|
|
Write Your Own Review