Energy Distribution
OT400E03DP SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA107315R1001
OT400E03DP SWITCH-DISCONNECTOR
More about OT400E03DP SWITCH-DISCONNECTOR
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Product Range | OT |
| Country of Origin | Finland (FI) - Imported by ABB India Limited |
| Package Gross Weight | 6.5 kilogram |
| Package Height | 218 millimetre |
| Package Length | 270 millimetre |
| Package Width | 240 millimetre |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
| Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere |
| Rated Operational Voltage | Main Circuit 1000 volt |
| Standards | IEC 60947-3 |
| Invoice Description | OT400E03DP SWITCH-DISCONNECTOR |
| Extended Product Type | OT400E03DP |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
Write Your Own Review


