Energy Distribution
OT400E04DP SWITCH-DISCONNECTOR
Out of stock
Product Id
1SCA107327R1001
OT400E04DP SWITCH-DISCONNECTOR
More about OT400E04DP SWITCH-DISCONNECTOR
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Compatibility | OT |
Rated Insulation Voltage (Ui) | acc. to IEC/EN 60664-1 1000 volt |
Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
Rated Operational Voltage | Main Circuit 1000 volt |
Standards | IEC 60947-3 |
Package Gross Weight | 8 kilogram |
Product Range | OT |
Invoice Description | OT400E04DP SWITCH-DISCONNECTOR |
Package Height | 218 millimetre |
Package Length | 325 millimetre |
Package Width | 240 millimetre |
Extended Product Type | OT400E04DP |
Rated Short-time Withstand Current (Icw) | for 1 s 15 kiloampere |
Total GST Percentage | 18.00 |
HSN Number | 85365080 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Write Your Own Review