Energy Distribution
OS630D02P SWITCH FUSE
₹26,549.29
Product Id
1SCA107745R1001
Switch Fuses,Front Operated,2-pole,02 (Left Side),DIN,3,Handle and shaft included,
More about OS630D02P SWITCH FUSE
| MRP (Indian Rupees) | Not for Retail Sale |
|---|---|
| Compatibility | OS/OESA |
| Rated Insulation Voltage (Ui) | 1000 volt |
| Rated Voltage (Ur) | 500 volt |
| Product Class | Switch Fuses |
| Rated Current (In) | Main Circuit 630A |
| Fuse Type | DIN |
| Fuse Size | 3 |
| Standards | IEC 60947-3 |
| Rated Operational Voltage | 500 volt |
| Rated Impulse Withstand Voltage (Uimp) | 12 kilovolt |
| Number Of Poles | 2 |
| Mounting Type | Base mounting |
| Package Gross Weight | 10 kilogram |
| Product Range | OS-OESA |
| Invoice Description | OS630D02P SWITCH FUSE |
| Package Height | 260 millimetre |
| Package Length | 365 millimetre |
| Package Width | 328 millimetre |
| Extended Product Type | OS630D02P |
| Rated Short-time Withstand Current (Icw) | for 1 s 18 kiloampere rms |
| Total GST Percentage | 18.00 |
| HSN Number | 85365080 |
| Country of origin | Finland (FI) - Imported by ABB India Limited |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹26,549.29 Free delivery |
| Declaration of Conformity - CE | Click Here |
|---|---|
| RoHS Information | Click Here |
| CCC Certificate | Click Here |
| Seller | Qty | Price | Landing Price | |
|---|---|---|---|---|
| ₹26,549.29 Free delivery |
Write Your Own Review


