Energy Distribution
OXP6X170 SHAFT
₹202.00
(Inclusive of GST)
(Inclusive of 18.00% GST)
Product Id
1SCA108224R1001
OXP6X170 SHAFT for pistol handle
More about OXP6X170 SHAFT
MRP (Indian Rupees) | Not for Retail Sale |
---|---|
Product Class | Accessories |
Compatibility | OT |
Size | 6X |
Package Gross Weight | 0.09 kilogram |
Product Range | OT |
Invoice Description | OXP6X170 SHAFT |
Package Height | 10 millimetre |
Package Length | 200 millimetre |
Package Width | 10 millimetre |
Extended Product Type | OXP6X170 |
Total GST Percentage | 18.00 |
HSN Number | 85389099 |
Country of origin | Finland (FI) - Imported by ABB India Limited |
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹202.00
(Inclusive of GST) Free delivery
|
|
||
|
₹213.11
(Inclusive of GST) Free delivery
|
|
||
|
₹297.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
||
|
₹345.15
(Inclusive of GST) Free delivery
|
|
Product Catalog | Click Here |
---|
Seller | Qty | Price | Landing Price | |
---|---|---|---|---|
|
₹202.00
(Inclusive of GST) Free delivery
|
|
||
|
₹213.11
(Inclusive of GST) Free delivery
|
|
||
|
₹297.00
(Inclusive of GST)
+ ₹50.00 shipping
|
|
||
|
₹345.15
(Inclusive of GST) Free delivery
|
|
Write Your Own Review